Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0049426514 |
0049428142 |
0049431716 |
0049431730 |
0049433681 |
0049434432 |
0067180398 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 35 | 25 | 5.5 | 0.006 | 7 | ||
- | 1 | 5 Days | 30 | 20 | 5.5 | 0.005 | 7 | ||
- | 1 | 5 Days | 21 | 15 | 4 | 0.001 | 5 | ||
- | 1 | 5 Days | 60 | 50 | 5.5 | 0.011 | 7 | ||
- | 1 | 5 Days | 40 | 30 | 5.5 | 0.006 | 7 | ||
- | 1 | 5 Days | 45 | 35 | 7.5 | 0.011 | 10 | ||
- | 1 | 5 Days | 50 | 40 | 7.5 | 0.012 | 10 |
Loading...
Design | AM45 | Version | Metal-reinforced | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Customs tariff weight Pro | 1 | Functionality | Single-acting |
Base color | black | Engineering material | NBR | Customs tariff article number | 40169300 |
Customs tariff country of origin | TW |