Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 56 | 50 | 5 | 0.009 | 7 | ||
- | 1 | 5 Days | 20 | 12 | 4 | 0.002 | 6 | ||
- | 1 | 5 Days | 50 | 40 | 7 | 0.014 | 10 | ||
- | 1 | 5 Days | 75 | 60 | 7 | 0.03 | 10 | ||
- | 1 | 5 Days | 50 | 40 | 5 | 0.01 | 8 | ||
- | 1 | 5 Days | 45 | 32 | 4 | 0.01 | 8 | ||
- | 1 | 5 Days | 45 | 32 | 5 | 0.012 | 8 | ||
- | 1 | 5 Days | 60 | 50 | 7 | 0.017 | 10 | ||
- | 1 | 5 Days | 15 | 8 | 3 | 0.001 | 5 | ||
- | 1 | 5 Days | 13 | 6 | 3 | 0 | 4.5 | ||
- | 1 | 5 Days | 55 | 45 | 5 | 0.011 | 7 | ||
- | 1 | 5 Days | 28 | 20 | 3.5 | 0.003 | 5 | ||
- | 1 | 5 Days | 95 | 85 | 7 | 0.033 | 10 | ||
- | 1 | 5 Days | 35 | 25 | 7 | 0.009 | 10 | ||
- | 1 | 5 Days | 30 | 20 | 4 | 0.004 | 6 | ||
- | 1 | 5 Days | 90 | 80 | 7 | 0.032 | 10 | ||
- | 1 | 5 Days | 35 | 25 | 5 | 0.007 | 8 | ||
- | 1 | 5 Days | 60 | 50 | 5 | 0.013 | 7 | ||
- | 1 | 5 Days | 26 | 20 | 4 | 0.002 | 7 | ||
- | 1 | 5 Days | 130 | 120 | 7 | 0.047 | 10 | ||
- | 1 | 5 Days | 100 | 90 | 7 | 0.035 | 10 | ||
- | 1 | 5 Days | 55 | 45 | 7 | 0.017 | 10 | ||
- | 1 | 5 Days | 120 | 110 | 7 | 0.044 | 10 | ||
- | 1 | 5 Days | 16 | 10 | 3 | 0.001 | 4.5 | ||
- | 1 | 5 Days | 52 | 40 | 7 | 0.017 | 10 | ||
- | 1 | 5 Days | 63 | 55 | 7 | 0.017 | 10 | ||
- | 1 | 5 Days | 28 | 18 | 5 | 0.004 | 6 | ||
- | 1 | 5 Days | 52 | 40 | 5 | 0.014 | 8 | ||
- | 1 | 5 Days | 42 | 32 | 7 | 0.011 | 10 | ||
- | 1 | 5 Days | 80 | 70 | 7 | 0.025 | 10 | ||
- | 1 | 5 Days | 75 | 65 | 7 | 0.024 | 10 | ||
- | 1 | 5 Days | 110 | 100 | 7 | 0.04 | 10 | ||
- | 1 | 5 Days | 80 | 70 | 5 | 0.018 | 7 | ||
- | 1 | 5 Days | 45 | 35 | 7 | 0.012 | 10 | ||
- | 1 | 5 Days | 48 | 38 | 7 | 0.013 | 10 | ||
- | 1 | 5 Days | 65 | 55 | 5 | 0.013 | 7 | ||
- | 1 | 5 Days | 25 | 15 | 5 | 0.004 | 8 | ||
- | 1 | 5 Days | 70 | 60 | 7 | 0.022 | 10 | ||
- | 1 | 5 Days | 30 | 20 | 7 | 0.007 | 10 | ||
- | 1 | 5 Days | 38 | 28 | 5 | 0.007 | 8 | ||
- | 1 | 5 Days | 80 | 60 | 7 | 0.001 | 10 | ||
- | 1 | 5 Days | 70 | 55 | 7 | 0.029 | 10 | ||
- | 1 | 5 Days | 40 | 30 | 7 | 0.01 | 10 | ||
- | 1 | 5 Days | 22 | 12 | 5 | 0.003 | 8 | ||
- | 1 | 5 Days | 60 | 45 | 7 | 0.021 | 10 | ||
- | 1 | 5 Days | 30 | 20 | 5 | 0.005 | 8 | ||
- | 1 | 5 Days | 26 | 16 | 5 | 0.004 | 8 | ||
- | 1 | 5 Days | 85 | 75 | 7 | 0.027 | 10 | ||
- | 1 | 5 Days | 75 | 63 | 7 | 0.025 | 10 | ||
- | 1 | 5 Days | 46 | 36 | 5 | 0.009 | 7 | ||
- | 1 | 5 Days | 22 | 16 | 3 | 0.001 | 4 | ||
- | 1 | 5 Days | 40 | 30 | 5 | 0.008 | 8 | ||
- | 1 | 5 Days | 45 | 32 | 7 | 0.015 | 10 | ||
- | 1 | 5 Days | 45 | 36 | 7 | 0.011 | 10 | ||
- | 1 | 5 Days | 65 | 55 | 7 | 0.02 | 10 | ||
- | 1 | 5 Days | 155 | 140 | 9 | 0.092 | 12 | ||
- | 1 | 5 Days | 165 | 150 | 9 | 0.096 | 12 | ||
- | 1 | 5 Days | 65 | 50 | 5 | 0.021 | 8 | ||
- | 1 | 5 Days | 62 | 52 | 7 | 0.019 | 10 | ||
- | 1 | 5 Days | 74 | 60 | 5 | 0.023 | 8 |
Loading...
Design | AM43 | Version | Metal-reinforced | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Customs tariff weight Pro | 1 | Functionality | Single-acting |
Base color | black | Engineering material | NBR | Customs tariff article number | 40169300 |
Customs tariff country of origin | TW |
Configure
Basic Attributes
Outer Diameter(mm)
Internal Diameter(φ)
Height H1(mm)
Customs tariff weight(kg)
Height(mm)
Type
Filter by standard shipping days
Optional Attributes