HYDAC Clogging Indicator VMF (303854)

HYDAC Clogging Indicator VMF 303854

Product Details:

Manufacturer part number: 303854

Brand: HYDAC

Price: 41.85

Delivery time: 5 Days


Technical Data:

Clogging indicator design: E

Customs tariff weight: 0.054 kg

Continuous operating pressure (bar): 7

Maximum operating pressure (bar): 10

Customs tariff item number: 90262040


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

303854

Part Number
303854
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Continuous operating pressure (bar) Maximum operating pressure (bar) Customs tariff item number Default pressure setting of clogging indicator (bar)

41.85 €

1 5 Days E0.054710902620402

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type of connection AG Type VMF
Connection size G1/8 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material NBR

This page is HYDAC Clogging Indicator VMF, part number 303854.
You can find the detail information about specifications and dimensions on part number 303854.

Variation of this product

Part Number
1265077
305450
306579
312449
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Continuous operating pressure (bar) Maximum operating pressure (bar) Customs tariff item number Default pressure setting of clogging indicator (bar)

-

1 Quote F0.071-40902680801.5

-

1 Quote E0.055111690262040-

289.23 €

1 5 Days C0.258-40902680802

41.85 €

1 5 Days E0.059710902620402

Tech Support