HYDAC Liquid Level Indicator FSA (700000)

HYDAC Liquid Level Indicator FSA 700000

Product Details:

Manufacturer part number: 700000

Brand: HYDAC

Price: 36.77

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.1 kg

Additional thermal function: without

Hole spacing: 076

Thread of screw with through hole: M12

Sealing material: NBR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

700000

Part Number
700000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Additional thermal function Hole spacing Thread of screw with through hole Sealing material

36.77 €

1 5 Days 0.1without076M12NBR

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type FSA Customs tariff weight Pro 1
Customs tariff article number 90261089 Customs tariff country of origin DE

This page is HYDAC Liquid Level Indicator FSA, part number 700000.
You can find the detail information about specifications and dimensions on part number 700000.

Variation of this product

Part Number
700002
700004
700006
700016
700020
700036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Additional thermal function Hole spacing Thread of screw with through hole Sealing material

44.31 €

1 5 Days 0.1without076M12FKM (formerly FPM)

40.31 €

1 5 Days 0.1T076M12NBR

48.00 €

1 5 Days 0.148T076M12FKM (formerly FPM)

36.77 €

1 5 Days 0.15without076M10NBR

40.31 €

1 5 Days 0.132T076M10NBR

40.31 €

1 5 Days 0.25without127M12NBR

Tech Support