Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
303191 |
303192 |
303194 |
306849 |
308067 |
311645 |
317001 |
8201297773 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clogging indicator design | Customs tariff weight (kg) | Customs tariff item number | Default pressure setting of clogging indicator (bar) | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | B | 0.052 | 90268080 | 2 | ||
- | 1 | 5 Days | B | 0.053 | 90268080 | 5 | ||
- | 1 | 5 Days | BM | 0.051 | 90268080 | 2 | ||
- | 1 | 5 Days | C | 0.108 | 90268020 | 5 | ||
- | 1 | 5 Days | C | 0.11 | 90268080 | 8 | ||
- | 1 | 5 Days | C | 0.107 | 90268080 | 2 | ||
- | 1 | Quote | C | 0.112 | 90268080 | 3 | ||
- | 1 | 5 Days | C | 0 | 90268080 | 2.5 |
Loading...
Customs tariff weight unit | kg | Maximum operating pressure (bar) | 210 | Type of connection | AG |
---|---|---|---|---|---|
Type | VM | Connection size | G1/2 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | NBR |