Manufacturer part number: 4000160000
Brand: TSUBAKIMOTO KOGYO
Price: 516.68 €
Delivery time: 5 Days
Pitch: 25.4
Customs tariff — weight: 2.549 kg
Width over inner link b2: 25.02 mm
Pin diameter d2: 8.28 mm
Internal width (inch) b1: - inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4000160000
Part Number
|
---|
4000160000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (inch) | Inner width b1 (mm) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
516.68 € | 5 | 5 Days | 25.4 | 2.549 | 25.02 | 8.28 | - | 17.02 | 60 | 1 | 16B-1 | 15.88 | 35.5 | 39.3 | 21 | 74000160000 |
Loading...
Number of Tracks | 1 | Individual components | A, B, C, E, L | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 |
Norm | DIN 8187/ISO 606, European type | Number of rows | 1 | Model series | BS LAMBDA |
Material designation | Carbon steel (burnished/nickel-plated pins/sintered bushings) | Customs tariff — country of origin | JP | Engineering material | Steel |
Maintenance required | No |
This page is TSUBAKI Simplex Roller Chains, European Style LAMBDA, part number 4000160000.
You can find the detail information about specifications and dimensions on part number 4000160000.
Configure
Basic Attributes
Internal width (inch) b1(inch)
Pitch
Customs tariff — weight(kg)
Width over inner link b2(mm)
Pin diameter d2(mm)
Inner width b1(mm)
Minimum tensile strength ISO(kN)
Pitch (inch) p(inch)
Type
Roller diameter d1(mm)
Pin length a1(mm)
Max. pin length a2(mm)
Link height g(mm)
Manufacturer's designation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4000080000 |
74000100000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Customs tariff — weight (kg) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (inch) | Inner width b1 (mm) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.43 € | 5 | 5 Days | 12.7 | 0.698 | 10.95 | 4.45 | 5/16 | 7.75 | 17.8 | 1/2 | 08B-1 | 8.51 | 16.8 | 18.6 | 11.8 | 74000080000 | ||
221.82 € | 5 | 5 Days | 15.875 | 0.884 | 12.65 | 5.08 | 3/8 | 9.65 | 22.2 | 5/8 | 10B-1 | 10.16 | 19.1 | 20.8 | 14.7 | 74000100000 |