TSUBAKI Duplex Roller Chains GT4 WINNER, European Type (72710082001)

TSUBAKI Duplex Roller Chains GT4 WINNER, European Type 72710082001

Product Details:

Manufacturer part number: 72710082001

Brand: TSUBAKIMOTO KOGYO

Price: 130.05

Delivery time: 5 Days


Technical Data:

Pitch: 12.7

Customs tariff — weight: 1.361 kg

Individual components: A, B, C, E, L, S

Min. tensile strength: 32 kN

Central length: 13.92 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72710082001

Part Number
72710082001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Min. tensile strength
(kN)
Central length
(mm)
Average tensile strength
(kN)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(inch)
Inner width b1
(mm)
Minimum tensile strength TSUBAKI
(kN)
Minimum tensile strength ISO
(kN)
Pitch (inch) p
(inch)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

130.05 €

5 5 Days 12.71.361A, B, C, E, L, S3213.9235.210.954.455/167.753231.11/208B-28.5130.634.51272710082001

Loading...

  1. 1

Basic information

Number of Tracks 2 Design European Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 73151190 Norm DIN 8187/ISO 606, European type
Number of rows 2 Model series BS GT4 WINNER Material designation Carbon steel
Customs tariff — country of origin JP Engineering material Steel Maintenance required Yes

This page is TSUBAKI Duplex Roller Chains GT4 WINNER, European Type, part number 72710082001.
You can find the detail information about specifications and dimensions on part number 72710082001.

Variation of this product

Part Number
70295062005
72710102001
72710122001
72720162001
72720202001
72720242001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Min. tensile strength
(kN)
Central length
(mm)
Average tensile strength
(kN)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(inch)
Inner width b1
(mm)
Minimum tensile strength TSUBAKI
(kN)
Minimum tensile strength ISO
(kN)
Pitch (inch) p
(inch)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

103.40 €

5 5 Days 9.5250.751A, B, C, E, S1710.2418.78.323.287/325.721716.93/806B-26.3522.4248.270295062005

137.91 €

5 5 Days 15.8751.918A, B, C, E, L, S44.516.594912.655.083/89.6544.544.55/810B-210.1635.739.414.772710102001

169.86 €

5 5 Days 19.052.558A, B, C, E, L, S6119.4667.115.285.727/1611.686157.83/412B-212.0741.745.916.172710122001

314.66 €

5 5 Days 25.45. 6A, B, C, E, L, S12831.8814125.028.28-17.02128106116B-215.8867.175.221-

456.43 €

5 5 Days 31.757.068A, B, C, L, S19736.4521728.3610.193/419.561971701 1/420B-219.0576.584.626-

821.22 €

5 5 Days 38.114.268A, B, C, L, S33548.3636937.414.63125.43352801 1/224B-225.4101.6112.833.472720242001

Tech Support