Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0231062000 |
0231082000 |
0231102000 |
0231122000 |
0231162000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Customs tariff — item number | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (inch) | Inner width b1 (mm) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 | 5 Days | 9.525 | 0.768 | A, B, C, E, L | 10.24 | 73151900 | 8.32 | 3.28 | 7/32 | 5.72 | 0.56 | 3/8 | 06B-2 | 6.35 | 23.2 | 28.85 | 8.2 | DE | ||
- | 5 | 5 Days | 12.7 | 1.29 | A, B, C, E, L | 13.92 | 73151900 | 10.75 | 4.45 | 5/16 | 7.75 | 1 | 1/2 | 08B-2 | 8.51 | 30.6 | 34.6 | 12 | DE | ||
- | 5 | 5 Days | 15.875 | 1.78 | A, B, C, E, L | 16.59 | 73151900 | 12.65 | 5.08 | 3/8 | 9.65 | 1.34 | 5/8 | 10B-2 | 10.16 | 35.7 | 39.4 | 14.7 | DE | ||
- | 5 | 5 Days | 19.05 | 2.3 | A, B, C, E, L, S | 19.46 | 73151190 | 15.28 | 5.72 | 7/16 | 11.68 | 1.78 | 3/4 | 12B-2 | 12.07 | 41.8 | 46.1 | 16.1 | JP | ||
- | 5 | 5 Days | 25.4 | 5.4 | A, B, C, E, L, S | 31.88 | 73151900 | 25.02 | 8.28 | - | 17.02 | 4.2 | 1 | 16B-2 | 15.88 | 67.1 | 73.8 | 21 | DE |
Loading...
Number of Tracks | 2 | Design | European | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Norm | DIN 8187/ISO 606, European type | Number of rows | 2 |
Model series | BS SS | Engineering material | Stainless steel | Maintenance required | Yes |
Configure
Basic Attributes
Pitch
Customs tariff — weight(kg)
Individual components
Central length(mm)
Customs tariff — item number
Width over inner link b2(mm)
Pin diameter d2(mm)
Internal width (inch) b1(inch)
Inner width b1(mm)
Minimum tensile strength ISO(kN)
Pitch (inch) p(inch)
Type
Roller diameter d1(mm)
Pin length a1(mm)
Max. pin length a2(mm)
Link height g(mm)
Customs tariff — country of origin
Filter by standard shipping days
Optional Attributes