Manufacturer part number: 0120080200
Brand: TSUBAKIMOTO KOGYO
Price: 410.75 €
Delivery time: 5 Days
Pitch: 25.4
Customs tariff — weight: 5.3 kg
Individual components: A, B, C, L, S
Central length: 29.3 mm
Width over inner link b2: 22.28 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0120080200
Part Number
|
---|
0120080200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Inner width b1 (mm) | Minimum tensile strength TSUBAKI (kN) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Customs tariff — country of origin | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
410.75 € | 5 | 5 Days | 25.4 | 5.3 | A, B, C, L, S | 29.3 | 22.28 | 7.94 | 15.88 | 143 | 122.4 | 1 | 16A-2 | 15.88 | 61.8 | 67.5 | 24.1 | DE | - |
Loading...
Number of Tracks | 2 | Design | American | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 | Norm | DIN 8188/ISO 606, American type |
Number of rows | 2 | Model series | ANSI G7 | Material designation | Carbon steel |
Engineering material | Steel | Maintenance required | Yes |
This page is TSUBAKI Duplex Roller Chains G7, American Type, part number 0120080200.
You can find the detail information about specifications and dimensions on part number 0120080200.
Configure
Basic Attributes
Manufacturer's designation
Pitch
Customs tariff — weight(kg)
Individual components
Central length(mm)
Width over inner link b2(mm)
Pin diameter d2(mm)
Inner width b1(mm)
Minimum tensile strength TSUBAKI(kN)
Minimum tensile strength ISO(kN)
Pitch (inch) p(inch)
Type
Roller diameter d1(mm)
Pin length a1(mm)
Max. pin length a2(mm)
Link height g(mm)
Customs tariff — country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1970352000 |
1970402000 |
1970502000 |
1970602000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Inner width b1 (mm) | Minimum tensile strength TSUBAKI (kN) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Customs tariff — country of origin | Manufacturer's designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.42 € | 5 | 5 Days | 9.525 | 0.689 | A, B, C, E | 10.1 | 7.28 | 3.59 | 4.78 | 19.6 | 17.4 | 3/8 | 06A-2 | 5.08 | 21.8 | 24.5 | 9 | JP | - | ||
165.92 € | 5 | 5 Days | 12.7 | 1.291 | A, B, C, E, L | 14.4 | 10.95 | 3.97 | 7.95 | 35.3 | 30.4 | 1/2 | 08A-2 | 7.92 | 30.9 | 33.5 | 12 | DE | - | ||
181.95 € | 5 | 5 Days | 15.875 | 2.07 | A, B, C, E, L | 18.1 | 13.53 | 5.09 | 9.53 | 56.9 | 48 | 5/8 | 10A-2 | 10.16 | 38.7 | 41.8 | 15 | DE | - | ||
- | 5 | Quote | 19.05 | 3.091 | A, B, C, E, L, S | 22.8 | 17.5 | 5.96 | 12.7 | 80.4 | 68.4 | 3/4 | 12A-2 | 11.91 | 48.5 | 52.6 | 18.1 | DE | 1970602000 |