Manufacturer part number: TMDT 2-30
Brand: SKF
Price: 292.23 €
Delivery time: 5 Days
Operating Temperature Range: ~900 ℃
Customs tariff — weight: 0.19 kg
Version: Standard surface probe
Response time t99: 2.3 sec
Customs tariff — item number: 85149070
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TMDT 2-30
Part Number
|
---|
TMDT 2-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (℃) | Customs tariff — weight (kg) | Version | Response time t99 | Customs tariff — item number | Application | |
---|---|---|---|---|---|---|---|---|---|---|
292.23 € | 1 | 5 Days | ~900 | 0.19 | Standard surface probe | 2.3 sec | 85149070 | For hard surfaces such as roller bearings, bearing housings, machine housings, ovens, etc. |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
---|
This page is SKF Temperature Probe, part number TMDT 2-30.
You can find the detail information about specifications and dimensions on part number TMDT 2-30.
Part Number |
---|
TMDT 2-31 |
TMDT 2-32 |
TMDT 2-33 |
TMDT 2-34 |
TMDT 2-34/1.5 |
TMDT 2-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature Range (℃) | Customs tariff — weight (kg) | Version | Response time t99 | Customs tariff — item number | Application |
---|---|---|---|---|---|---|---|---|---|---|
336.08 € | 1 | 5 Days | ~240 | 0.174 | Magnetic surface probe | 7.0 sec | 85149070 | For hard, magnetic surfaces; the integral thermocouple probe and low weight minimize thermal inertia and provide an accurate temperature measurement | ||
- | 1 | 5 Days | ~200 | 0.241 | Insulated surface temperature probe | 2.3 sec | 90258080 | For hard surfaces where electrical wiring might cause short circuiting, e.g. electric motors, transformers, etc. | ||
379.92 € | 1 | 5 Days | ~450 | 0.326 | Right angle surface temperature probe | 8.0 sec | 90258080 | For hard surfaces at hard-to-reach measuring points such as machine components, engines, etc. | ||
263.00 € | 1 | 5 Days | ~1,100 | 0.286 | Gas and liquid temperature probe | 12.0 sec | 90251920 | With flexible probe made of stainless steel for liquids such as oils, acids, etc. and at high temperatures, e.g. open flame (not for molten aluminum) | ||
248.38 € | 1 | 5 Days | ~900 | 0.292 | Gas and liquid temperature probe | 6.0 sec | 90251920 | With thin, extremely flexible probe with short reaction times made of stainless steel for liquids at high temperatures. Specially suitable for measuring the temperature of gases. | ||
- | 1 | 5 Days | ~600 | 0.198 | Temperature probe with sharp tip | 12.0 sec | 82032000 | Can be easily inserted into semi-solid materials such as foodstuffs, meat, plastic, asphalt, deep-frozen products, etc. |