SKF Y-Bearing Seating Rings (RIS 207 A)

SKF Y-Bearing Seating Rings RIS 207 A

Product Details:

Manufacturer part number: RIS 207 A

Brand: SKF

Price: 6.35

Delivery time: 5 Days


Technical Data:

Internal diameter: 72 mm

Customs tariff — weight: 0.032 kg

Shoulder dimension d1: 63.7 mm

Width C: 23 mm

Width B: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RIS 207 A

Part Number
RIS 207 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Width C
(mm)
Width B
(mm)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)

6.35 €

1 5 Days 720.03263.723190771.880.3

Loading...

  1. 1

Basic information

Material NBR Ring nut No Design Seating ring
Customs tariff — weight per 1 Customs tariff — weight unit kg Designator cover / seal Flingers
Customs tariff — item number 84879090 Marking cover / seal Standard Rotation direction Alternating
Model series RIS.. Inch / metric Metric Customs tariff — country of origin DE

This page is SKF Y-Bearing Seating Rings, part number RIS 207 A.
You can find the detail information about specifications and dimensions on part number RIS 207 A.

Variation of this product

Part Number
RIS 203
RIS 204
RIS 205
RIS 206 A
RIS 208 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Width C
(mm)
Width B
(mm)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)

3.71 €

1 5 Days 400.01235.518120339.847.3

3.22 €

1 5 Days 470.01141.219140446.852.3

4.32 €

1 5 Days 520.02546.420.5150551.862.3

4.58 €

1 5 Days 620.02854.621.5180661.872.3

6.97 €

1 5 Days 800.02470.724210879.785.3

Tech Support