Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YET 203 |
YET 203/15 |
YET 204 |
YET 205 |
YET 206 |
YET 207 |
YET 208 |
YET 209 |
YET 210 |
YET 211 |
YET 212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Internal diameter (inch) d (inch) | Width C (mm) | Width with mounting components B1 (mm) | Central length S (mm) | Bore code | Shoulder dimension d2 (mm) | Version: rubber insulating ring | Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.08 € | 1 | 5 Days | 17 | 40 | 19.1 | Metric System | 4800 | 9600 | 0.107 | 24.2 | 0.3 | - | 12 | 28.6 | 22.6 | 03 | 27.2 | RIS 203 | M6x0.75 | ||
18.08 € | 1 | 5 Days | 15 | 40 | 19.1 | Metric System | 4800 | 9600 | 0.118 | 24.2 | 0.3 | - | 12 | 28.6 | 22.6 | 03 | 27.2 | RIS 203 | M6x0.75 | ||
19.85 € | 1 | 5 Days | 20 | 47 | 21.5 | Metric System | 6600 | 12700 | 0.158 | 28.2 | 0.6 | - | 14 | 31 | 24 | 04 | 32.4 | RIS 204 | M6x0.75 | ||
21.45 € | 1 | 5 Days | 25 | 52 | 21.5 | Metric System | 7800 | 14000 | 0.187 | 33.74 | 0.6 | - | 15 | 31 | 23.5 | 05 | 37.4 | RIS 205 | M6x0.75 | ||
25.65 € | 1 | 5 Days | 30 | 62 | 23.8 | Metric System | 11200 | 19500 | 0.305 | 39.7 | 0.6 | - | 18 | 35.7 | 26.7 | 06 | 44.1 | RIS 206 A | M8x1 | ||
31.26 € | 1 | 5 Days | 35 | 72 | 25.4 | Metric System | 15300 | 25500 | 0.441 | 46.1 | 1 | - | 19 | 38.9 | 29.4 | 07 | 51.1 | RIS 207 A | M10x1 | ||
37.82 € | 1 | 5 Days | 40 | 80 | 30.2 | Metric System | 19000 | 30700 | 0.576 | 51.8 | 1 | - | 21 | 43.7 | 33.2 | 08 | 56.5 | RIS 208 A | M10x1 | ||
45.18 € | 1 | 5 Days | 45 | 85 | 30.2 | Metric System | 21600 | 33200 | 0.649 | 56.8 | 1 | - | 22 | 43.7 | 32.7 | 09 | 62 | - | M10x1 | ||
48.83 € | 1 | 5 Days | 50 | 90 | 30.2 | Metric System | 23200 | 35100 | 0.709 | 62.51 | 1 | - | 22 | 43.7 | 32.7 | 10 | 67.2 | - | M10x1 | ||
59.38 € | 1 | 5 Days | 55 | 100 | 32.6 | Metric System | 29000 | 43600 | 1.001 | 69.06 | 1 | - | 25 | 48.4 | 35.9 | 11 | 74.5 | - | M10x1 | ||
81.05 € | 1 | 5 Days | 60 | 110 | 37.2 | Metric System | 36000 | 52700 | 1.31 | 75.64 | 1.5 | - | 26 | 53.1 | 40.1 | 12 | 82 | - | M10x1 |
Loading...
Design | Radial insert ball bearing | Ring nut | No | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Customs tariff — weight unit | kg | Designator cover / seal | Standard seal, pressed steel |
Customs tariff — item number | 84821090 | Method of attachment | Eccentric locking collar | Marking cover / seal | Standard |
Rotation direction | Constant | Model series | YET.. | Outer surface design | Spherical |
Customs tariff — country of origin | DE | Engineering material | Steel |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Internal diameter (inch) d(inch)
Width C(mm)
Width with mounting components B1(mm)
Central length S(mm)
Bore code
Shoulder dimension d2(mm)
Version: rubber insulating ring
Thread
Type
Size Standard
Filter by standard shipping days
Optional Attributes