Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ 212
Raceway Shape | 4-Point Contact | I.D. D(φ) | 60 | Outer Diameter D(φ) | 110 |
---|---|---|---|---|---|
Width B(mm) | 22 | Maximum Allowable Rotational Speed(1/min) | 10000 | Raceway No. of Rows | Single Row |
Basic Load Rating Static Rating(N) | 93000 | Basic Load Rating Dynamic Rating (Ca)(N) | 96500 | Customs tariff — weight(kg) | 0.898 |
Pressure angle alpha °(°) | 35 | Shoulder dimension d1(mm) | 72 | r (min.)(mm) | 1.5 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Fatigue limit load Pu(kN) | 4 | Number of retaining grooves | 0 |
Marking cover / seal | None | Model series | QJ.. | Bore code | 12 |
Shoulder dimension D1(mm) | 93 | Reference speed rpm | 7,500 | Pressure point a(mm) | 60 |
Customs tariff — country of origin | DE | Bearing clearance identifier | CN | Cage material | Sheet steel |
This page is Four point contact bearing / single row / 212 / QJ 212 / SKF, part number QJ 212.
You can find the detail information about specifications and dimensions on part number QJ 212.