Radial insert ball bearings / single row / inner ring extended on both sides / grub screw locking / SKF (YAR 208-2F)

Radial insert ball bearings / single row / inner ring extended on both sides / grub screw locking / SKF YAR 208-2F

Product Details:

Manufacturer part number: YAR 208-2F

Brand: SKF

Price: 34.60

Delivery time: 5 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 49.2 mm

Size Standard: Metric System

Basic Load Rating Static Rating: 19000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YAR 208-2F

Part Number
YAR 208-2F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Size Standard Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Internal diameter (inch) d
(inch)
Width C
(mm)
Marking cover / seal Central length S
(mm)
Bore code Version: rubber insulating ring Thread Engineering material

34.60 €

1 5 Days 408049.2Metric System19000307000.58251.81Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger-212F30.208RIS 208 AM8x1Steel

Loading...

  1. 1

Basic information

Design Radial insert ball bearing Ring nut No Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84821090
Method of attachment Set screws Rotation direction Alternating Model series YAR..
Outer surface design Spherical Customs tariff — country of origin DE

This page is Radial insert ball bearings / single row / inner ring extended on both sides / grub screw locking / SKF, part number YAR 208-2F.
You can find the detail information about specifications and dimensions on part number YAR 208-2F.

Variation of this product

Part Number
YAR 204-012-2F
YAR 204-2F
YAR 204-2RF
YAR 208-2RF
YAR 208-2RF/HV
YAR 209-110-2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Size Standard Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Internal diameter (inch) d
(inch)
Width C
(mm)
Marking cover / seal Central length S
(mm)
Bore code Version: rubber insulating ring Thread Engineering material

19.40 €

1 5 Days 19.054731Inch Base6600127000.15228.20.6Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger0.75142F18.304RIS 2041/4-28 UNFSteel

16.95 €

1 5 Days 204731Metric System6600127000.14528.20.6Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger-142F18.304RIS 204M6x0.75Steel

18.98 €

1 5 Days 204731Metric System6600127000.14828.20.6Multiple seal with vulcanized sealing lip-142RF18.304RIS 204M6x0.75Steel

38.77 €

1 5 Days 408049.2Metric System19000307000.56851.81Multiple seal with vulcanized sealing lip-212RF30.208RIS 208 AM8x1Steel

161.14 €

1 5 Days 408049.2Metric System19000260000.58151.81Multiple seal with vulcanized sealing lip-212RF30.208RIS 208 AM8x1Stainless

45.86 €

1 5 Days 41.2758549.2Inch Base21600332000.75256.81Pressed sheet steel NBR inner vulcanized with prefixed sheet steel slinger1.625222F30.209-5/16-24 UNFSteel

Tech Support