Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1726207-2RS1
Part Number
|
---|
1726207-2RS1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Model series | Bore code | Version: rubber insulating ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.00 € | 1 | 5 Days | 35 | 72 | 17 | 15300 | 25500 | 0.263 | 46.9 | 1.1 | 17262.. | 07 | RIS 207 A |
Loading...
Size Standard | Metric System | Design | Radial insert ball bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Designator cover / seal | Sheet steel-reinforced contact gasket on both sides, NBR | Customs tariff — item number | 84821090 | Method of attachment | Fit seat |
Marking cover / seal | 2RS1 | Rotation direction | Alternating | Outer surface design | Cylindrical |
Customs tariff — country of origin | DE | Engineering material | Steel |
This page is Radial insert ball bearings / standard inner ring / SKF, part number 1726207-2RS1.
You can find the detail information about specifications and dimensions on part number 1726207-2RS1.
Part Number |
---|
1726204-2RS1 |
1726205-2RS1 |
1726206-2RS1 |
1726208-2RS1 |
1726209-2RS1 |
1726210-2RS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Model series | Bore code | Version: rubber insulating ring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.02 € | 1 | 5 Days | 20 | 47 | 14 | 6600 | 12700 | 0.094 | 28.8 | 1 | 17262.. | 04 | RIS 204 | ||
14.72 € | 1 | 5 Days | 25 | 52 | 15 | 7800 | 14000 | 0.115 | 34.3 | 1 | 17262.. | 05 | RIS 205 | ||
18.03 € | 1 | 5 Days | 30 | 62 | 16 | 11200 | 19500 | 0.188 | 40.3 | 1 | 17262.. | 06 | RIS 206 A | ||
28.31 € | 1 | 5 Days | 40 | 80 | 18 | 19000 | 30700 | 0.346 | 52.6 | 1.1 | 17262.. | 08 | RIS 208 A | ||
32.45 € | 1 | 5 Days | 45 | 85 | 19 | 21600 | 33200 | 0.396 | 57.6 | 1.1 | 17262.. | 09 | - | ||
36.57 € | 1 | 5 Days | 50 | 90 | 20 | 23200 | 35100 | 0.42 | 62.5 | 1.1 | 17262.. | 10 | - |