Four point contact bearing / single row / internal clearance selectable / SKF (QJ 211 MA)

Four point contact bearing / single row / internal clearance selectable / SKF QJ 211 MA

Product Details:

Manufacturer part number: QJ 211 MA

Brand: SKF

Price: 133.86

Delivery time: 5 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 100 φ

Width B: 21 mm

Maximum Allowable Rotational Speed: 11000 1/min

Basic Load Rating Static Rating: 83000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ 211 MA

Part Number
QJ 211 MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Bearing clearance identifier

133.86 €

1 5 Days 55100211100083000850000.758661.53.551184.78,00054CN

Loading...

  1. 1

Basic information

Raceway Shape 4-Point Contact Raceway No. of Rows Single Row Pressure angle alpha °(°) 35
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84821090 Number of retaining grooves 0 Cage designation Window-type cage made of brass, guided by outer ring
Marking cover / seal None Model series QJ.. Customs tariff — country of origin DE
Cage material Brass

This page is Four point contact bearing / single row / internal clearance selectable / SKF, part number QJ 211 MA.
You can find the detail information about specifications and dimensions on part number QJ 211 MA.

Variation of this product

Part Number
QJ 206 MA
QJ 209 MA
QJ 210 MA
QJ 211 MA/C3
QJ 212 MA
QJ 215 MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Bearing clearance identifier

72.17 €

1 5 Days 3062161900030500375000.2537.511.290650.814,00032CN

91.00 €

1 5 Days 4585191400056000630000.50954.51.12.36097210,00046CN

113.22 €

1 5 Days 5090201300061000655000.56159.51.12.61076.59,00049CN

229.48 €

1 5 Days 55100211100083000850000.758661.53.551184.78,00054C3

163.72 €

1 5 Days 60110221000093000965000.965721.5412937,50060CN

252.85 €

1 5 Days 751302585001320001250001.45288.51.55.6151126,30072CN

Tech Support