Manufacturer part number: TSN 507 C
Brand: SKF
Price: 21.02 €
Delivery time: 5 Days
Customs tariff weight: 0.034 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSN 507 C
Temperature range | -40 to 100 °C | Version(g) | Felt seal | Use with splash water | less suitable |
---|---|---|---|---|---|
Use with low friction | hardly suitable | Use with vertical shaft | not suitable | Customs tariff weight unit | kg |
Use in direct sunlight | very suitable | Shaft tolerance class | h9 | Roughness of the shaft Ra(µm) | <=3.2 |
Use with axial displacement | very suitable | Use with coarse particles | suitable | max. inclination(°) | 1.5 to 1 |
Use with chips, splinters, sharp objects | suitable | max. circumferential speed m/s | 7 (2) | Model series | TSN.. C |
Contents | 2 pieces | Customs tariff weight Pro | 1 | Use during maintenance | suitable |
Use with dust | less suitable | Engineering material | Felt seal with aluminum half rings | Customs tariff article number | 84841000 |
Use with fine particles | less suitable | Customs tariff country of origin | DE |
This page is SKF Felt Seal for Pedestal Bearing Housing, part number TSN 507 C.
You can find the detail information about specifications and dimensions on part number TSN 507 C.
Part Number |
---|
TSN 506 C |
TSN 508 C |
TSN 509 C |
TSN 510 C |
TSN 511 C |
TSN 512 C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) |
---|---|---|---|---|---|
25.18 € | 1 | 5 Days | 0.029 | ||
22.52 € | 1 | 5 Days | 0.037 | ||
21.72 € | 1 | 5 Days | 0.048 | ||
22.85 € | 1 | 5 Days | 0.052 | ||
16.80 € | 1 | 5 Days | 0.058 | ||
17.43 € | 1 | 5 Days | 0.06 |