Manufacturer part number: TSN 209 A
Brand: SKF
Price: 29.25 €
Delivery time: 5 Days
Customs tariff weight: 0.01 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSN 209 A
Temperature range | -40 to 100 °C | Version(g) | V-ring seal | Use with splash water | suitable |
---|---|---|---|---|---|
Use with low friction | very suitable | Use with vertical shaft | very suitable | Customs tariff weight unit | kg |
Use in direct sunlight | not suitable | Shaft tolerance class | h9 | Roughness of the shaft Ra(µm) | <=3.2 |
Use with axial displacement | hardly suitable | Use with coarse particles | suitable | max. inclination(°) | 1.5 to 1 |
Use with chips, splinters, sharp objects | not suitable | max. circumferential speed m/s | 7(2) | Model series | TSN..A |
Contents | 2 pieces | Customs tariff weight Pro | 1 | Use during maintenance | less suitable |
Use with dust | suitable | Engineering material | Nitrile rubber/Steel | Customs tariff article number | 40169300 |
Use with fine particles | suitable | Customs tariff country of origin | DE |
This page is SKF V-Ring Seal for Pedestal Bearing Housing, part number TSN 209 A.
You can find the detail information about specifications and dimensions on part number TSN 209 A.
Part Number |
---|
TSN 208 A |
TSN 210 A |
TSN 213 A |
TSN 215 A |
TSN 216 A |
TSN 218 A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) |
---|---|---|---|---|---|
27.31 € | 1 | 5 Days | 0.042 | ||
31.22 € | 1 | 5 Days | 0.06 | ||
40.95 € | 1 | 5 Days | 0.083 | ||
43.89 € | 1 | 5 Days | 0.095 | ||
49.60 € | 1 | 5 Days | 0.1 | ||
54.62 € | 1 | 5 Days | 0.122 |