SKF Labyrinth Seal for Pedestal Bearing Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN 511 S
TSN 513 S
TSN 517 S
TSN 518 S
TSN 528 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

-

1 5 Days 0.23

-

1 5 Days 0.27

-

1 5 Days 0.5

-

1 5 Days 0.539

-

1 5 Days 2316

Loading...

  1. 1

Basic information

Temperature range -50 to 200 °C Version(g) Labyrinth sealing ring Use with splash water not suitable
Use with low friction very suitable Use with vertical shaft not suitable Customs tariff weight unit kg
Use in direct sunlight very suitable Shaft tolerance class h9 Roughness of the shaft Ra(µm) <=3.2
Use with axial displacement suitable Use with coarse particles suitable max. inclination(°) 0.3
Use with chips, splinters, sharp objects very suitable max. circumferential speed m/s not limited Model series TSN.. S
Contents 2 pieces Customs tariff weight Pro 1 Use during maintenance less suitable
Use with dust less suitable Engineering material Steel, silicon Customs tariff article number 84842000
Use with fine particles suitable Customs tariff country of origin DE

Tech Support