IWIS Simplex Bush Chain, Factory Standard, European Style

IWIS Simplex Bush Chain, Factory Standard, European Style

(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50009405

Part Number
50009405
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
5 Quote

Loading...

  1. 1

Basic information

Pitch 8 Number of Tracks 1 Material Steel
Customs tariff — weight(kg) 1 Individual components A, B, E Design Bushed roller chain
Bearing area f(cm²) 0.25 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 73151190 Norm Works standard Width over inner link b2(mm) 7.9
Pin diameter d2(mm) 3.15 Inner width b1(mm) 4.76 Type G 53 HZ
Roller diameter d1(mm) 5 Pin length a1(mm) 11.7 IWIS tensile strength(kN) 8.5
Material designation Case-hardened steel, heat-treated steel Link height g(mm) 7.6 Customs tariff — country of origin DE
Manufacturer's designation 50009405 Maintenance required Yes

This page is IWIS Simplex Bush Chain, Factory Standard, European Style, part number 50009405.
You can find the detail information about specifications and dimensions on part number 50009405.

Tech Support