Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
50000298
Part Number
|
---|
50000298 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Bearing area f (cm²) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (zoll) | Tensile strength (kN) | Inner width b1 (mm) | Pitch (inch) p (zoll) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | IWIS tensile strength (kN) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.83 € | 5 | 5 Days | 50.8 | 2.1 | 2.1 | 25.45 | 8.28 | - | 60 | 17.02 | 2 | 216 B | 15.88 | 36.1 | 75 | 38.1 | 20.6 | - |
Loading...
Number of Tracks | 1 | Material | Steel | Individual components | A, B, L, S |
---|---|---|---|---|---|
Design | European | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 73151190 | Norm | DIN 8181/ISO 1275, European type | Model series | Double-pitch roller chain |
Material designation | Case-hardened steel, heat-treated steel | Customs tariff — country of origin | DE | Maintenance required | Yes |
This page is IWIS Double-Pitch Chains DIN 8181, part number 50000298.
You can find the detail information about specifications and dimensions on part number 50000298.
Configure
Basic Attributes
Internal width (inch) b1(zoll)
Manufacturer's designation
Type
Pitch
Customs tariff — weight(kg)
Bearing area f(cm²)
Width over inner link b2(mm)
Pin diameter d2(mm)
Tensile strength(kN)
Inner width b1(mm)
Pitch (inch) p(zoll)
Type
Roller diameter d1(mm)
Pin length a1(mm)
IWIS tensile strength(kN)
Max. pin length a2(mm)
Link height g(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
50000288 |
50000291 |
50000296 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Customs tariff — weight (kg) | Bearing area f (cm²) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (zoll) | Tensile strength (kN) | Inner width b1 (mm) | Pitch (inch) p (zoll) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | IWIS tensile strength (kN) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.77 € | 5 | 5 Days | 25.4 | 0.484 | 0.5 | 11.3 | 4.45 | 5/16 | 18 | 7.75 | 1 | 208 B | 8.51 | 16.9 | 22 | 18.6 | 11.8 | 50000288 | ||
88.12 € | 5 | 5 Days | 31.75 | 0.63 | 0.67 | 13.28 | 5.08 | 3/8 | 22.4 | 9.65 | 1 1/4 | 210 B | 10.16 | 19.5 | 28 | 20.8 | 15.1 | 50000291 | ||
83.86 € | 5 | 5 Days | 38.1 | 0.85 | 0.89 | 15.62 | 5.72 | 7/16 | 29 | 11.75 | 1 1/2 | 212 B | 12.07 | 22.7 | 34 | 24.1 | 16.1 | 50000296 |