IWIS Double-Pitch Chains DIN 8181 (50000298)

IWIS Double-Pitch Chains DIN 8181 50000298

Product Details:

Manufacturer part number: 50000298

Brand: IWIS

Price: 97.83

Delivery time: 5 Days


Technical Data:

Pitch: 50.8

Customs tariff — weight: 2.1 kg

Bearing area f: 2.1 cm²

Width over inner link b2: 25.45 mm

Pin diameter d2: 8.28 mm


(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50000298

Part Number
50000298
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

97.83 €

5 5 Days 50.82.12.125.458.28-6017.022216 B15.8836.17538.120.6-

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Individual components A, B, L, S
Design European Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 73151190 Norm DIN 8181/ISO 1275, European type Model series Double-pitch roller chain
Material designation Case-hardened steel, heat-treated steel Customs tariff — country of origin DE Maintenance required Yes

This page is IWIS Double-Pitch Chains DIN 8181, part number 50000298.
You can find the detail information about specifications and dimensions on part number 50000298.

Variation of this product

Part Number
50000288
50000291
50000296
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

89.77 €

5 5 Days 25.40.4840.511.34.455/16187.751208 B8.5116.92218.611.850000288

88.12 €

5 5 Days 31.750.630.6713.285.083/822.49.651 1/4210 B10.1619.52820.815.150000291

83.86 €

5 5 Days 38.10.850.8915.625.727/162911.751 1/2212 B12.0722.73424.116.150000296

Tech Support