IWIS Cranked Link with Cotter Pin for Triplex Roller Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12586

Part Number
12586
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

5 5 Days

Loading...

  1. 1

Basic information

Pitch 25.4 Number of Tracks 3 Material Steel
Customs tariff — weight(kg) 0 Design European Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 73151190 Norm DIN 8187/ISO 606, European type
Pin diameter d2(mm) 8.28 Fastening Cotter pin Inner width b1(mm) 17.02
Pitch (inch) p(zoll) 1 Type 16B-3 Roller diameter d1(mm) 15.88
Pin length a1(mm) 99.2 Max. pin length a2(mm) 100.7 Link height g(mm) 21.1
Customs tariff — country of origin DE Maintenance required Yes

This page is IWIS Cranked Link with Cotter Pin for Triplex Roller Chains, part number 12586.
You can find the detail information about specifications and dimensions on part number 12586.

Tech Support