Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
50000499
Part Number
|
---|
50000499 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Bearing area f (cm²) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (zoll) | Tensile strength (kN) | Inner width b1 (mm) | Pitch (inch) p (zoll) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | IWIS tensile strength (kN) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.75 € | 5 | 5 Days | 19.05 | 2.5 | A, B, C, E, L | 19.46 | 1.78 | 15.62 | 5.72 | 7/16 | 57.8 | 11.75 | 3/4 | 12B-2 | 12.07 | 42.1 | 68 | 43 | 16.4 | 50000499 |
Loading...
Number of Tracks | 2 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 |
Norm | DIN 8187/ISO 606, European type | Material designation | Case-hardened steel, heat-treated steel | Customs tariff — country of origin | DE |
Maintenance required | Yes |
This page is IWIS Duplex Roller Chains DIN 8187, European Style, part number 50000499.
You can find the detail information about specifications and dimensions on part number 50000499.
Configure
Basic Attributes
Type
Pitch
Customs tariff — weight(kg)
Individual components
Central length(mm)
Bearing area f(cm²)
Width over inner link b2(mm)
Pin diameter d2(mm)
Internal width (inch) b1(zoll)
Tensile strength(kN)
Inner width b1(mm)
Pitch (inch) p(zoll)
Type
Roller diameter d1(mm)
Pin length a1(mm)
IWIS tensile strength(kN)
Max. pin length a2(mm)
Link height g(mm)
Manufacturer's designation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
50000512 |
50003814 |
50018783 |
50020456 |
50021149 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Bearing area f (cm²) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (zoll) | Tensile strength (kN) | Inner width b1 (mm) | Pitch (inch) p (zoll) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | IWIS tensile strength (kN) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
222.31 € | 5 | 5 Days | 25.4 | 5.4 | A, B, C, E, L | 31.88 | 4.21 | 25.45 | 8.28 | - | 106 | 17.02 | 1 | 16B-2 | 15.88 | 68 | 150 | 68.8 | 21.1 | 50000512 | ||
107.98 € | 5 | 5 Days | 8 | 0.36 | A, B, E | 5.64 | 0.22 | 4.85 | 2.31 | - | 7.8 | 3.16 | - | 05B-2 | 5 | 13.9 | 9.1 | 15 | 7.1 | 50003814 | ||
90.22 € | 5 | 5 Days | 12.7 | 1.422 | A, B, C, E, L | 13.92 | 1 | 11.3 | 4.45 | 5/16 | 31.1 | 7.75 | 1/2 | 08B-2 | 8.51 | 30.8 | 40 | 32.4 | 12.2 | 50018783 | ||
79.51 € | 5 | 5 Days | 9.525 | 0.78 | A, B, C, E, L | 10.24 | 0.56 | 8.53 | 3.31 | 7/32 | 16.9 | 5.72 | 3/8 | 06B-2 | 6.35 | 23.4 | 20 | 24.6 | 8.2 | 50020456 | ||
99.40 € | 5 | 5 Days | 15.875 | 1.85 | A, B, C, E, L | 16.59 | 1.34 | 13.28 | 5.08 | 3/8 | 44.5 | 9.65 | 5/8 | 10B-2 | 10.16 | 36 | 56 | 37.5 | 14.4 | 50021149 |