IWIS Triplex Roller Chains DIN 8187, European Style (50000525)

IWIS Triplex Roller Chains DIN 8187, European Style 50000525

Product Details:

Manufacturer part number: 50000525

Brand: IWIS

Price: 145.46

Delivery time: 5 Days


Technical Data:

Pitch: 12.7

Customs tariff — weight: 2 kg

Individual components: A,B,C,E

Central length: 13.92 mm

Bearing area f: 1.5 cm²


(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50000525

Part Number
50000525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Central length
(mm)
Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

145.46 €

5 5 Days 12.72A,B,C,E13.921.511.34.455/1644.57.751/208B-38.5144.75846.312.250000525

Loading...

  1. 1

Basic information

Number of Tracks 3 Material Steel Design European
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 73151190
Norm DIN 8187/ISO 606, European type Material designation Case-hardened steel, heat-treated steel Customs tariff — country of origin DE
Maintenance required Yes

This page is IWIS Triplex Roller Chains DIN 8187, European Style, part number 50000525.
You can find the detail information about specifications and dimensions on part number 50000525.

Variation of this product

Part Number
50000516
50000527
50000540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Central length
(mm)
Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

165.11 €

5 5 Days 15.8752.8A,B,C,E16.592.0213.285.083/866.79.655/810B-310.1652.5805414.450000516

202.37 €

5 5 Days 19.053.8A,B,C,E19.462.6815.625.727/1686.711.753/412B-312.0761.510062.516.450000527

361.28 €

5 5 Days 25.48A,B,C,E,L31.886.3225.458.28-16017.02116B-315.8899.2220100.721.150000540

Tech Support