FAG End Cover for Pillow Block Unit (0380343100000)

FAG End Cover for Pillow Block Unit 0380343100000

Product Details:

Manufacturer part number: 0380343100000

Brand: FAG

Price: 5.09

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.012 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0380343100000

Part Number
0380343100000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

5.09 €

1 5 Days 0.012

Loading...

  1. 1

Basic information

Tolerance class of shaft n/a Max. circumferential speed m/s n/a Customs tariff goods number 84839020
Construction Unit end cover Use with low friction n/a Use with vertical shaft well-suited
Use with splashes of water well-suited Customs tariff weight unit kg Use with exposure to direct sunlight well-suited
Temperature range from/to(°C) -40 to +120 Use with splinters, chips, sharp objects well-suited Max. tilt(°) n/a
Use with axial displacement n/a Use with coarse particles well-suited Shaft roughness Ra(µm) n/a
Model series DKV.. Contents 1 piece Use during maintenance well-suited
Use with dust well-suited Engineering material Plastic Customs tariff weight per 1
Use with fine particles well-suited Customs tariff country of origin DE

This page is FAG End Cover for Pillow Block Unit, part number 0380343100000.
You can find the detail information about specifications and dimensions on part number 0380343100000.

Variation of this product

Part Number
0167283940000
0167284080000
0380339090000
0380343280000
0380403520000
0380414300000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)

7.38 €

1 5 Days 0.04

7.78 €

1 5 Days 0.041

5.38 €

1 5 Days 0.018

5.65 €

1 5 Days 0.025

5.29 €

1 5 Days 0.015

4.63 €

1 5 Days 0.01

Tech Support