FAG Felt Seal For Pedestal Bearing Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0383897030000

Part Number
0383897030000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Design Felt seal Use with splash water less suitable Use with low friction hardly suitable
Use with vertical shaft not suitable Customs tariff weight(kg) 0.22 Customs tariff weight unit kg
Use in direct sunlight very suitable Temperature range from/to(°C) -40 to +100 Shaft tolerance class n/a
Roughness of the shaft Ra(µm) n/a Use with axial displacement very suitable Use with coarse particles suitable
max. inclination(°) 0.5 Use with chips, splinters, sharp objects suitable max. circumferential speed m/s 15
Model series FSV.. Contents 1 piece Customs tariff weight Pro 1
Use during maintenance suitable Use with dust less suitable Engineering material Felt
Customs tariff article number 84839020 Use with fine particles less suitable Customs tariff country of origin DE

This page is FAG Felt Seal For Pedestal Bearing Housing, part number 0383897030000.
You can find the detail information about specifications and dimensions on part number 0383897030000.

Tech Support