SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal (FY 35 FM)

SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal FY 35 FM

Product Details:

Manufacturer part number: FY 35 FM

Brand: SKF

Price: 48.58

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 35 mm

Basic Load Rating, Dynamic Rating: 25500 N

Basic Load Rating, Static Rating: 15300 N

Customs tariff weight: 1.333 kg

Center hole distance J: 92 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY 35 FM

Part Number
FY 35 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
B1
(mm)
U
(mm)
Z
(mm)

48.58 €

1 5 Days 3525500153001.33392FY 507 M29.434.511813YET 207ECY 2071438.950.4106.4

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Model square Model series FY..FM
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal, part number FY 35 FM.
You can find the detail information about specifications and dimensions on part number FY 35 FM.

Variation of this product

Part Number
FY 20 FM
FY 25 FM
FY 30 FM
FY 40 FM
FY 50 FM
FY 60 FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
B1
(mm)
U
(mm)
Z
(mm)

32.03 €

1 5 Days 201270066000.56463.5FY 504 M23.529.58611YET 204ECY 20411.5314368.3

34.43 €

1 5 Days 251400078000.73470FY 505 M23.5309512YET 205ECY 20511.53142.574.6

41.00 €

1 5 Days 3019500112001.04482.5FY 506 M26.732.510813YET 206ECY 20611.535.746.793.7

56.68 €

1 5 Days 4030700190001.82101.5FY 508 M32.738.513014YET 208ECY 2081443.757.2115.9

76.35 €

1 5 Days 5035100232002.232111FY 510 M32.74314315YET 210ECY 2101843.760.7125.4

119.58 €

1 5 Days 6052700360003.869143FY 512 M39.65217517YET 212ECY 2121853.174.1161.9

Tech Support