Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYC 25 TF |
FYC 30 TF |
FYC 35 TF |
FYC 40 TF |
FYC 45 TF |
FYC 50 TF |
FYC 55 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | B (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 14000 | 7800 | 0.942 | 90 | FYC 505 | 19.8 | 27 | 115 | 7 | YAR 205-2F | 34.1 | 12 | 6 | 90 | 29.8 | 70 | ||
- | 1 | 12 Days | 30 | 19500 | 12000 | 1.235 | 100 | FYC 506 | 22.2 | 31 | 125 | 8 | YAR 206-2F | 38.1 | 12 | 8 | 100 | 32.2 | 80 | ||
- | 1 | 5 Days | 35 | 25500 | 15300 | 1.552 | 110 | FYC 507 | 25.4 | 33.5 | 135 | 9 | YAR 207-2F | 42.9 | 14 | 8 | 110 | 36.4 | 90 | ||
- | 1 | 5 Days | 40 | 30700 | 19000 | 1.887 | 120 | FYC 508 | 30.2 | 35.5 | 145 | 9 | YAR 208-2F | 49.2 | 14 | 10 | 120 | 41.2 | 100 | ||
- | 1 | 5 Days | 45 | 33200 | 21600 | 2.621 | 132 | FYC 509 | 30.2 | 37.5 | 160 | 14 | YAR 209-2F | 49.2 | 16 | 12 | 132 | 40.2 | 105 | ||
- | 1 | 5 Days | 50 | 35100 | 23200 | 2.925 | 138 | FYC 510 | 32.6 | 39.5 | 165 | 14 | YAR 210-2F | 51.6 | 16 | 12 | 138 | 42.6 | 110 | ||
- | 1 | 5 Days | 55 | 43600 | 29000 | 4.018 | 150 | FYC 511 | 33.4 | 43 | 185 | 15 | YAR 211-2F | 55.6 | 19 | 12 | 150 | 46.4 | 125 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | round | Model series | FYC..TF |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
S1(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
B(mm)
Width/diameter of fixing hole N(mm)
T1(mm)
Pitch circle J(mm)
U(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes