SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Flingers (SY 20 WF)

SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Flingers SY 20 WF

Product Details:

Manufacturer part number: SY 20 WF

Brand: SKF

Price: 39.62

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12700 N

Basic Load Rating, Static Rating: 6600 N

Customs tariff weight: 0.608 kg

Unit height H: 64.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY 20 WF

Part Number
SY 20 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
G
(mm)
B1
(mm)

39.62 €

1 5 Days 201270066000.60864.597SY 504 M26.612.720.511.51272133.3YEL 204-2FECY 20420.51043.7

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model cylindrical Model series SY..WF
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Flingers, part number SY 20 WF.
You can find the detail information about specifications and dimensions on part number SY 20 WF.

Variation of this product

Part Number
SY 25 WF
SY 30 WF
SY 50 WF
SY 60 WF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
G
(mm)
B1
(mm)

40.57 €

1 5 Days 251400078000.75470102SY 505 M26.91419.511.51302236.5YEL 205-2FECY 20519.51044.4

48.42 €

1 5 Days 3019500112001.12882117.5SY 506 M30.119.523.5141522542.9YEL 206-2FECY 20623.51248.4

84.26 €

1 5 Days 5035100232002.781114157SY 510 M38.135.126182033457.2YEL 210-2FECY 210261662.7

139.49 €

1 5 Days 6052700360004.747137.5190.5SY 512 M46.852.729.5182404269.9YEL 212-2FECY 21229.51677.8

Tech Support