Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYNT 40 F
Part Number
|
---|
SYNT 40 F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) | Speed limit in rpm | Fatigue limit load Pu (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
214.11 € | 1 | 5 Days | 40 | 96500 | 90000 | 3.903 | 114 | 170 | 22208 E | 96.5 | 15 | 15 | 205 | 60 | 22208 E | ECY 208 | 65 | 20 | 12 | 3800 | 9.8 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Version | Locating bearing |
---|---|---|---|---|---|
Customs tariff goods number | 84832000 | Method of fixing | Stepped sleeve | Number of fixing holes | 2 |
Customs tariff weight unit | kg | Hole shape | cylindrical | Model | cylindrical |
Model series | SYNT.. | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Thread | 1/8-27 NPSF thread | Lubrication hole Q | 1/8-27 NPSF thread |
This page is SKF Concentra Pillow Block Unit for Roller Bearings, Locating Bearings, part number SYNT 40 F.
You can find the detail information about specifications and dimensions on part number SYNT 40 F.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Protection cap
B(mm)
Width/diameter of fixing hole N(mm)
G(mm)
Speed limit in rpm
Fatigue limit load Pu(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYNT 50 F |
SYNT 55 F |
SYNT 60 F |
SYNT 60 FTS |
SYNT 65 F |
SYNT 75 F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) | Speed limit in rpm | Fatigue limit load Pu (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 104000 | 108000 | 5.8 | 131 | 210 | 22210 E | 104 | 18 | 18 | 255 | 70 | 22210 E | ECY 210 | 65 | 24 | 16 | 3300 | 11.8 | ||
493.26 € | 1 | 5 Days | 55 | 125000 | 137000 | 6.136 | 137 | 255 | 22211 E | 125 | 18 | 18 | 255 | 70 | 22211 E | ECY 211 | 65 | 24 | 16 | 3100 | 13.7 | ||
- | 1 | 5 Days | 60 | 156000 | 166000 | 7.7 | 151 | 230 | 22212 E | 156 | 18 | 18 | 275 | 80 | 22212 E | ECY 212 | 71 | 24 | 16 | 2900 | 18.6 | ||
- | 1 | 5 Days | 60 | 156000 | 166000 | 7.8 | 151 | 230 | 22212 E | 156 | 18 | 18 | 275 | 80 | 22212 E | ECY 212 | 71 | 24 | 16 | 4100 | 18.6 | ||
655.23 € | 1 | 5 Days | 65 | 193000 | 216000 | 8.832 | 158 | 230 | 22213 E | 193 | 18 | 18 | 280 | 80 | 22213 E | ECY 213 | 71 | 24 | 16 | 2700 | 24 | ||
884.94 € | 1 | 5 Days | 75 | 212000 | 240000 | 11.606 | 180 | 260 | 22215 E | 212 | 22 | 22 | 320 | 95 | 22215 E | ECY 215 | 71 | 28 | 20 | 2500 | 26.5 |