SKF Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Shaft End (FNL 522 A)

SKF Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Shaft End FNL 522 A

Product Details:

Manufacturer part number: FNL 522 A

Brand: SKF

Price: 804.58

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 100 mm

Customs tariff weight: 23.5 kg

Unit height H: 270 mm

Unit width A: 140 mm

Unit length L: 270 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNL 522 A

Part Number
FNL 522 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing, locating ring, seal basic shape Distance between housing base and bearing seat Ba
(mm)
Distance between housing base and bearing seat Bb
(mm)
Pitch circle J
(mm)
suitable bearings Screw size for mounting hole G Shaft diameter max.
(mm)
D1
(mm)

804.58 €

1 5 Days 10023.5270140270301351222 K; H 222; 2xFRB 12,5/200; TFL 522|2222 KM; H 322; 1xFRB 10/200; TFL 522|22222 EK; H 322; 1xFRB 10/200; TFL 522|C 2222 K; H 322 E; 1xFRB 10/200; TFL 52230332191222 K|2222 KM|22222 EK|C 2222 KM20100244

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 4 Customs tariff weight unit kg Hole shape tapered
Model square Model series FNL..A Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE Shape Shaft end

This page is SKF Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Shaft End, part number FNL 522 A.
You can find the detail information about specifications and dimensions on part number FNL 522 A.

Variation of this product

Part Number
FNL 515 A
FNL 516 A
FNL 518 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing, locating ring, seal basic shape Distance between housing base and bearing seat Ba
(mm)
Distance between housing base and bearing seat Bb
(mm)
Pitch circle J
(mm)
suitable bearings Screw size for mounting hole G Shaft diameter max.
(mm)
D1
(mm)

294.63 €

1 5 Days 6510.12819010619025951215 K; H 215; 2xFRB 8/130; TFL 515|2215 EKTN9; H 315; 1xFRB 10/130; TFL 515|22215 EK; H 315; 1xFRB 10/130; TFL 515|C 2215 K; H 315 E; 1xFRB 10/130; TFL 51530241521215 K|2215 EKTN9|22215 EK|C 2215 KM1665168

317.43 €

1 5 Days 7010.42619611319625981216 K; H 216; 2xFRB 8,5/140; TFL 516|2216 EKTN9; H 316; 1xFRB 10/140; TFL 516|22216 EK; H 316; 1xFRB 10/140; TFL 516|C 2216 K; H 316 E; 1xFRB 10/140; TFL 51631271521216 K|2216 EKTN9|22216 EK|C 2216 KM1670175

431.78 €

1 5 Days 8012.669210121210251051218 K; H 218; 2xFRB 10/160; TFL 518|2218 K; H 318; 1xFRB 10/160; TFL 518|22218 EK; H 318; 1xFRB 10/160; TFL 518|C 2218 K; H 318 E; 1xFRB 10/160; TFL 51830281701218 K|2218 K|22218 EK|C 2218 KM1680196

Tech Support