Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY 40 FM
Part Number
|
---|
SY 40 FM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | G (mm) | B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.68 € | 1 | 5 Days | 40 | 30700 | 19000 | 1.815 | 99 | 135.5 | SY 508 M | 32.7 | 30.7 | 24.5 | 14 | 175 | 30 | 49.2 | YET 208 | ECY 208 | 24.5 | 12 | 43.7 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | cylindrical | Model series | SY..FM |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal, part number SY 40 FM.
You can find the detail information about specifications and dimensions on part number SY 40 FM.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Protection cap
Width/diameter of fixing hole N(mm)
G(mm)
B1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY 25 FM |
SY 30 FM |
SY 35 FM |
SY 45 FM |
SY 50 FM |
SY 60 FM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | G (mm) | B1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.31 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.714 | 70 | 102 | SY 505 M | 23.5 | 14 | 19.5 | 11.5 | 130 | 22 | 36.5 | YET 205 | ECY 205 | 19.5 | 10 | 31 | ||
41.38 € | 1 | 5 Days | 30 | 19500 | 11200 | 1.084 | 82 | 117.5 | SY 506 M | 26.7 | 19.5 | 23.5 | 14 | 152 | 25 | 42.9 | YET 206 | ECY 206 | 23.5 | 12 | 35.7 | ||
48.58 € | 1 | 5 Days | 35 | 25500 | 15300 | 1.51 | 93 | 126 | SY 507 M | 29.4 | 25.5 | 21 | 14 | 160 | 27 | 47.6 | YET 207 | ECY 207 | 21 | 12 | 38.9 | ||
67.65 € | 1 | 5 Days | 45 | 33200 | 21600 | 2.099 | 107 | 143.5 | SY 509 M | 32.7 | 33.2 | 22.5 | 14 | 187 | 32 | 54 | YET 209 | ECY 209 | 22.5 | 12 | 43.7 | ||
73.62 € | 1 | 5 Days | 50 | 35100 | 23200 | 2.587 | 114 | 157 | SY 510 M | 32.7 | 35.1 | 26 | 18 | 203 | 34 | 57.2 | YET 210 | ECY 210 | 26 | 16 | 43.7 | ||
124.02 € | 1 | 5 Days | 60 | 52700 | 36000 | 4.317 | 137.5 | 190.5 | SY 512 M | 39.6 | 52.7 | 29.5 | 18 | 240 | 42 | 69.9 | YET 212 | ECY 212 | 29.5 | 16 | 53.1 |