SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal (SY 20 FM)

SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal SY 20 FM

Product Details:

Manufacturer part number: SY 20 FM

Brand: SKF

Price: 34.03

Delivery time: 8 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12700 N

Basic Load Rating, Static Rating: 6600 N

Customs tariff weight: 0.574 kg

Unit height H: 64.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY 20 FM

Part Number
SY 20 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
G
(mm)
B1
(mm)

34.03 €

1 8 Days 201270066000.57464.597SY 504 M23.512.720.511.51272133.3YET 204ECY 20420.51031

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model cylindrical Model series SY..FM
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal, part number SY 20 FM.
You can find the detail information about specifications and dimensions on part number SY 20 FM.

Variation of this product

Part Number
SY 25 FM
SY 30 FM
SY 35 FM
SY 40 FM
SY 45 FM
SY 50 FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
G
(mm)
B1
(mm)

34.31 €

1 5 Days 251400078000.71470102SY 505 M23.51419.511.51302236.5YET 205ECY 20519.51031

41.38 €

1 5 Days 3019500112001.08482117.5SY 506 M26.719.523.5141522542.9YET 206ECY 20623.51235.7

48.58 €

1 5 Days 3525500153001.5193126SY 507 M29.425.521141602747.6YET 207ECY 207211238.9

56.68 €

1 5 Days 4030700190001.81599135.5SY 508 M32.730.724.5141753049.2YET 208ECY 20824.51243.7

67.65 €

1 5 Days 4533200216002.099107143.5SY 509 M32.733.222.5141873254YET 209ECY 20922.51243.7

73.62 €

1 5 Days 5035100232002.587114157SY 510 M32.735.126182033457.2YET 210ECY 210261643.7

Tech Support