Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ 20 TF
Part Number
|
---|
SYJ 20 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) | Speed limit in rpm | Fatigue limit load Pu (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.55 € | 1 | 5 Days | 20 | 12700 | 6550 | 0.564 | 64.5 | 97 | SYJ 504 | 18.3 | 14 | 34 | 13 | 127 | 23 | 33.3 | YAR 204-2F | SYJ..TF | - | 31 | 21 | 10 | 8500 | 0.28 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | cylindrical | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing and Flingers, part number SYJ 20 TF.
You can find the detail information about specifications and dimensions on part number SYJ 20 TF.
Configure
Basic Attributes
Protection cap
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Model series
B(mm)
Width/diameter of fixing hole N(mm)
G(mm)
Speed limit in rpm
Fatigue limit load Pu(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY 30 TF |
SY 35 TF |
SY 40 TF |
SYJ 25 TF |
SYJ 40 TF |
SYJ 70 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) | Speed limit in rpm | Fatigue limit load Pu (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.78 € | 1 | 21 Days | 30 | 19500 | 11200 | 1.066 | 82 | 117.5 | SY 506 M | 22.2 | 17 | 40 | 14 | 152 | 25 | 42.9 | YAR 206-2F | SY..TF | ECY 206 | 38.1 | 23.5 | 12 | 6300 | 0.475 | ||
46.22 € | 1 | 5 Days | 35 | 25500 | 15300 | 1.511 | 93 | 126 | SY 507 M | 25.4 | 19 | 45 | 14 | 160 | 27 | 47.6 | YAR 207-2F | SY..TF | ECY 207 | 42.9 | 21 | 12 | 5300 | 0.655 | ||
53.40 € | 1 | Quote | 40 | 30700 | 19000 | 1.836 | 99 | 135.5 | SY 508 M | 30.2 | 19 | 48 | 14 | 175 | 30 | 49.2 | YAR 208-2F | SY..TF | ECY 208 | 49.2 | 24.5 | 12 | 4800 | 0.8 | ||
29.78 € | 1 | 65 Days | 25 | 14000 | 7800 | 0.758 | 70 | 102.5 | SYJ 505 | 19.8 | 16 | 38 | 13 | 140 | 24 | 36.5 | YAR 205-2F | SYJ..TF | - | 34.1 | 21.5 | 10 | 7000 | 0.335 | ||
48.38 € | 1 | 5 Days | 40 | 30700 | 19000 | 1.784 | 99 | 136.5 | SYJ 508 | 30.2 | 18 | 49 | 17 | 184 | 31 | 49.2 | YAR 208-2F | SYJ..TF | - | 49.2 | 25.5 | 14 | 4800 | 0.8 | ||
209.23 € | 1 | 5 Days | 70 | 62400 | 45000 | 6.291 | 155.5 | 210 | SYJ 514 | 39.7 | 27 | 72 | 25 | 266 | 46 | 79.4 | YAR 214-2F | SYJ..TF | - | 69.9 | 30 | 20 | 2800 | 1.86 |