SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing and Flingers

SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing and Flingers
[Specifications]
・Bearing Unit, Type: Pillow Type
・Unit Body Material: Material Cast Iron

Based on sealed deep groove ball bearings, but have a convex outer ring and in most cases an extended inner ring with a specific locking device, enabling quick and easy mounting onto the shaft.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY 15 TF
SY 20 TF
SY 25 TF
SY 30 TF
SY 35 TF
SY 40 TF
SY 45 TF
SY 50 TF
SY 60 TF
SY 65 TF
SYJ 20 TF
SYJ 25 TF
SYJ 40 TF
SYJ 70 TF
SYJ 80 TF
SYJ 100 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Model series Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)
Speed limit in rpm Fatigue limit load Pu
(kN)

33.17 €

1 5 Days 15956047500.4935797SY 503 M15.9143211.51271830.2YAR 203/15-2FSY..TF-27.420.51095000.2

28.69 €

1 5 Days 201270065500.57664.597SY 504 M18.3143211.51272133.3YAR 204-2FSY..TFECY 2043120.51085000.28

30.57 €

1 5 Days 251400078000.74370102SY 505 M19.8163611.51302236.5YAR 205-2FSY..TFECY 20534.119.51070000.335

39.78 €

1 21 Days 3019500112001.06682117.5SY 506 M22.21740141522542.9YAR 206-2FSY..TFECY 20638.123.51263000.475

46.22 €

1 5 Days 3525500153001.51193126SY 507 M25.41945141602747.6YAR 207-2FSY..TFECY 20742.9211253000.655

53.40 €

1 Quote 4030700190001.83699135.5SY 508 M30.21948141753049.2YAR 208-2FSY..TFECY 20849.224.51248000.8

61.23 €

1 5 Days 4533200216002.109107143.5SY 509 M30.22148141873254YAR 209-2FSY..TFECY 20949.222.51243000.915

71.62 €

1 5 Days 5035100232002.612114157SY 510 M32.62254182033457.2YAR 210-2FSY..TFECY 21051.6261640000.98

118.35 €

1 5 Days 6052700360004.164137.5190.5SY 512 M39.726.560182404269.9YAR 212-2FSY..TFECY 21265.129.51634001.53

146.62 €

1 5 Days 6557200400004.685150203SY 513 M42.92965222584476.2YAR 213-2FSY..TFECY 21368.3352030001.7

31.55 €

1 5 Days 201270065500.56464.597SYJ 50418.31434131272333.3YAR 204-2FSYJ..TF-31211085000.28

29.78 €

1 65 Days 251400078000.75870102.5SYJ 50519.81638131402436.5YAR 205-2FSYJ..TF-34.121.51070000.335

48.38 €

1 5 Days 4030700190001.78499136.5SYJ 50830.21849171843149.2YAR 208-2FSYJ..TF-49.225.51448000.8

209.23 €

1 5 Days 7062400450006.291155.5210SYJ 51439.72772252664679.4YAR 214-2FSYJ..TF-69.9302028001.86

287.86 €

1 5 Days 8072800530008.592175.5232SYJ 51647.63078252925088.9YAR 216-2FSYJ..TF-77.8352024002.16

444.42 €

1 5 Days 1001240009300017.661225.5308SYJ 52063.438952638057115YAR 220-2FSYJ..TF-98.4482419003.35

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model cylindrical Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support