SKF Y-Tech Square Flange Units with Oval Flange, Composite Material, Grub Screw Fixing, and Flingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTBK 20 TF
FYTBK 25 TF
FYTBK 30 TF
FYTBK 35 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Hole shape Unit length L
(mm)
A1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
U
(mm)
Z
(mm)

26.42 €

1 5 Days 201270065500.23611290FYTBK 50418.329.5cylindrical60.515YAR 204-2FECY 2043112.337.350.8

30.12 €

1 5 Days 251400078000.2912499FYTBK 50519.830cylindrical7015YAR 205-2FECY 20534.112.338.863.5

37.49 €

1 5 Days 3019500112000.428142.5116.5FYTBK 50622.233tapered8315YAR 206-2FECY 20638.112.342.276.2

44.29 €

1 5 Days 3525500193000.627156130FYTBK 50725.435tapered9617YAR 207-2FECY 20742.914.846.488.9

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Resin Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Model oval Model series FYTBK..TF Relubrication possible yes/no no
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support