Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFD 40
Part Number
|
---|
PFD 40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 1 | 5 Days | 12 | 0.082 | 81 | 63 | 7 | 29 | 7.1 | 2 | 63 | 17 | 49 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Model | triangular |
Model series | PFD.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SKF Three-Bolt Square Flange Unit, Sheet Steel, Triangular, Type PFD, part number PFD 40.
You can find the detail information about specifications and dimensions on part number PFD 40.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Width/diameter of fixing hole N(mm)
S(mm)
Pitch circle J(mm)
Shaft diameter max.(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFD 47 |
PFD 52 |
PFD 62 |
PFD 72 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.18 € | 1 | 5 Days | 19.05 | 0.096 | 90 | 71.4 | 8 | 32 | 8.7 | 2 | 71.5 | 20 | 55 | ||
5.34 € | 1 | 5 Days | 25 | 0.12 | 95 | 76.2 | 9 | 34 | 8.7 | 2 | 76 | 25.4 | 60 | ||
6.58 € | 1 | 5 Days | 30 | 0.172 | 112 | 90.5 | 9.5 | 38 | 11 | 2.5 | 90.5 | 30 | 71 | ||
8.09 € | 1 | 5 Days | 31.75 | 0.2 | 122 | 100 | 10 | 45 | 11 | 2.5 | 100 | 35 | 81 |