SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Flingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTB 25 WF

Part Number
FYTB 25 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.57 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 25 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 14000 Basic Load Rating, Static Rating(N) 7800 Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight(kg) 0.636
Unit height H(mm) 124 Customs tariff weight unit kg Center hole distance J(mm) 99
Unit code FYTB 505 M S1(mm) 26.9 Unit width A(mm) 30
Hole shape cylindrical Unit length L(mm) 70 A1(mm) 12
Model oval Bearing code YEL 205-2F Model series FYTB..WF
Protection cap ECY 205 Width/diameter of fixing hole N(mm) 11.5 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE B1(mm) 44.4
U(mm) 45.9 Z(mm) 63.5

This page is SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Flingers, part number FYTB 25 WF.
You can find the detail information about specifications and dimensions on part number FYTB 25 WF.

Tech Support