SKF Pillow Block Unit, Plastic, Long Base, Type P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P 40
P 47
P 52
P 62
P 72
P 80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)
Shaft diameter max.
(mm)

4.54 €

1 5 Days 120.05943.5683269.685.51822.19.6817

5.32 €

1 5 Days 120.08550.5763329.698.52125.39.6820

5.89 €

1 5 Days 19.050.10156863.23211.21082428.411.21025.4

6.94 €

1 5 Days 250.177669543811.2119253311.21030

8.88 €

1 5 Days 300.2727810654111.21302739.311.21035

10.23 €

1 5 Days 31.750.30586120543141482943.6141240

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Steel Plate Customs tariff goods number 84833032
Number of fixing holes 2 Customs tariff weight unit kg Model Semi-circular with long base
Model series P.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support