Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYTB 50 TF
Part Number
|
---|
FYTB 50 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.57 € | 1 | 5 Days | 50 | 35100 | 23200 | 2.064 | 189 | 157 | FYTB 510 M | 32.6 | 43 | 116 | 15 | YAR 210-2F | FYTB..TF | ECY 210 | 51.6 | 18 | 60.6 | 101.6 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | oval | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers, part number FYTB 50 TF.
You can find the detail information about specifications and dimensions on part number FYTB 50 TF.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Model series
Protection cap
B(mm)
Width/diameter of fixing hole N(mm)
U(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FYTB 20 TF |
FYTB 25 TF |
FYTB 30 TF |
FYTJ 25 TF |
FYTJ 30 TF |
FYTJ 50 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | U (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.06 € | 1 | 5 Days | 20 | 12700 | 6600 | 0.428 | 112 | 90 | FYTB 504 M | 18.3 | 29.5 | 60.5 | 11 | YAR 204-2F | FYTB..TF | ECY 204 | 31 | 11.5 | 37.3 | 50.8 | ||
33.03 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.584 | 124 | 99 | FYTB 505 M | 19.8 | 30 | 70 | 12 | YAR 205-2F | FYTB..TF | ECY 205 | 34.1 | 11.5 | 38.8 | 63.5 | ||
39.60 € | 1 | 5 Days | 30 | 19500 | 11200 | 0.852 | 141.5 | 116.5 | FYTB 506 M | 22.2 | 32.5 | 83 | 13 | YAR 206-2F | FYTB..TF | ECY 206 | 38.1 | 11.5 | 42.2 | 76.2 | ||
33.03 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.616 | 130 | 99 | FYTJ 505 | 19.8 | 27 | 68 | 14 | YAR 205-2F | FYTJ..TF | - | 34.1 | 16 | 35.8 | 63.5 | ||
39.78 € | 1 | 5 Days | 30 | 19500 | 11200 | 0.882 | 148 | 117 | FYTJ 506 | 22.2 | 30.5 | 80 | 13.5 | YAR 206-2F | FYTJ..TF | - | 38.1 | 16 | 40.2 | 76.2 | ||
73.06 € | 1 | 5 Days | 50 | 35100 | 23200 | 2.165 | 195 | 157 | FYTJ 510 | 32.6 | 40 | 115 | 18 | YAR 210-2F | FYTJ..TF | - | 51.6 | 19 | 54.6 | 101.6 |