SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTB 12 TF
FYTB 15 TF
FYTB 17 TF
FYTB 20 TF
FYTB 25 TF
FYTB 30 TF
FYTB 35 TF
FYTB 40 TF
FYTB 45 TF
FYTB 50 TF
FYTJ 25 TF
FYTJ 30 TF
FYTJ 50 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Model series Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
U
(mm)
Z
(mm)

27.88 €

1 5 Days 12956047500.35698.576.5FYTB 503 M15.9265711YAR 203/12-2FFYTB..TF-27.411.532.950.8

28.48 €

1 5 Days 15960048000.34298.576.5FYTB 503 M15.9265711YAR 203/15-2FFYTB..TF-27.411.532.950.8

28.77 €

1 5 Days 179600480000.33498.576.5FYTB 503 M15.9265711YAR 203-2FFYTB..TF-27.411.532.950.8

29.06 €

1 5 Days 201270066000.42811290FYTB 504 M18.329.560.511YAR 204-2FFYTB..TFECY 2043111.537.350.8

33.03 €

1 5 Days 251400078000.58412499FYTB 505 M19.8307012YAR 205-2FFYTB..TFECY 20534.111.538.863.5

39.60 €

1 5 Days 3019500112000.852141.5116.5FYTB 506 M22.232.58313YAR 206-2FFYTB..TFECY 20638.111.542.276.2

46.22 €

1 5 Days 3525500153001.2156130FYTB 507 M25.434.59613YAR 207-2FFYTB..TFECY 20742.91446.488.9

53.40 €

1 5 Days 4030700190001.57171.5143.5FYTB 508 M30.238.510214YAR 208-2FFYTB..TFECY 20849.21454.288.9

60.94 €

1 5 Days 4533200216001.774178.5148.5FYTB 509 M30.23911114YAR 209-2FFYTB..TFECY 20949.21654.298.4

70.57 €

1 5 Days 5035100232002.064189157FYTB 510 M32.64311615YAR 210-2FFYTB..TFECY 21051.61860.6101.6

33.03 €

1 5 Days 251400078000.61613099FYTJ 50519.8276814YAR 205-2FFYTJ..TF-34.11635.863.5

39.78 €

1 5 Days 3019500112000.882148117FYTJ 50622.230.58013.5YAR 206-2FFYTJ..TF-38.11640.276.2

73.06 €

1 5 Days 5035100232002.165195157FYTJ 51032.64011518YAR 210-2FFYTJ..TF-51.61954.6101.6

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model oval Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support