SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers (FY 30 TF)

SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers FY 30 TF

Product Details:

Manufacturer part number: FY 30 TF

Brand: SKF

Price: 39.25

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

Basic Load Rating, Dynamic Rating: 19500 N

Basic Load Rating, Static Rating: 11200 N

Customs tariff weight: 1.039 kg

Center hole distance J: 82.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY 30 TF

Part Number
FY 30 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Model series Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
U
(mm)
Z
(mm)

39.25 €

1 5 Days 3019500112001.03982.5FY 506 M22.232.510813YAR 206-2FFY..TFECY 20638.111.542.293.7

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Model square Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers, part number FY 30 TF.
You can find the detail information about specifications and dimensions on part number FY 30 TF.

Variation of this product

Part Number
FY 15 TF
FY 20 TF
FY 25 TF
FY 35 TF
FY 40 TF
FY 45 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Model series Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
U
(mm)
Z
(mm)

29.18 €

1 5 Days 15960048000.38354FY 503 M15.9267611YAR 203/15-2FFY..TF-27.411.532.955.6

27.71 €

1 15 Days 201270066000.5463.5FY 504 M18.329.58611YAR 204-2FFY..TFECY 2043111.537.368.3

32.57 €

1 5 Days 251400078000.72470FY 505 M19.8309512YAR 205-2FFY..TFECY 20534.111.538.874.6

46.22 €

1 15 Days 3525500153001.3392FY 507 M25.434.511813YAR 207-2FFY..TFECY 20742.91446.4106.4

53.40 €

1 5 Days 4030700190001.813101.5FY 508 M30.238.513014YAR 208-2FFY..TFECY 20849.21454.2115.9

58.77 €

1 5 Days 4533200216002105FY 509 M30.23913714YAR 209-2FFY..TFECY 20949.21654.2119.1

Tech Support