Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SV18ZL71
Part Number
|
---|
SV18ZL71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
325.65 € | 1 | 5 Days | 36 | 30 | 315 | 0.36 | 18 | 32.5 | EO-2 complete fitting including nut and ring | 32 | 13.5 | 40 | 21 | 15 | Stainless steel | L | 49 | 73072910 | 32 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | SV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Bulkhead Union SV, part number SV18ZL71.
You can find the detail information about specifications and dimensions on part number SV18ZL71.
Part Number |
---|
SV06LOMD71 |
SV06LOMDCF |
SV06S71 |
SV20S71 |
SV20SOMD71 |
SV20SOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.98 € | 1 | 5 Days | 17 | 22 | 315 | 0.042 | 6 | 27 | Without nut and ring, but including all other parts, such as seals | 17 | 7 | 34 | 14 | 4 | Stainless steel | L | 42 | 73072910 | 14 | Stainless steel | ||
9.98 € | 1 | 5 Days | 17 | 22 | 500 | 0.038 | 6 | 27 | Without nut and ring, but including all other parts, such as seals | 17 | 7 | 34 | 14 | 4 | Cr(VI)-free | L | 42 | 73079910 | 14 | Steel | ||
297.15 € | 1 | 5 Days | 19 | 27 | 630 | 0.118 | 6 | 29 | Complete, with nut and ring | 19 | 12 | 36 | 19 | 4 | Stainless steel | S | 44 | 73072910 | 17 | Stainless steel | ||
421.09 € | 1 | 5 Days | 41 | 39 | 400 | 0.6 | 20 | 33.5 | Complete, with nut and ring | 41 | 17.5 | 44 | 28 | 16 | Stainless steel | S | 55 | 73072910 | 36 | Stainless steel | ||
290.82 € | 1 | 5 Days | 41 | 39 | 400 | 0.38 | 20 | 33.5 | Without nut and ring, but including all other parts, such as seals | 41 | 17.5 | 44 | 28 | 16 | Stainless steel | S | 55 | 73072910 | 36 | Stainless steel | ||
57.15 € | 1 | 5 Days | 41 | 39 | 420 | 0.342 | 20 | 33.5 | Without nut and ring, but including all other parts, such as seals | 41 | 17.5 | 44 | 28 | 16 | Cr(VI)-free | S | 55 | 73079910 | 36 | Steel |