Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MAV1/4MA371
S2(mm) | 19 | Customs tariff weight(kg) | 0.079 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
S1 | 19 | Order code | MAV-MA3 | L2 | 12 |
L1 | 54 | Surface | Stainless steel | T1 | G 1/4 |
Customs tariff item number | 73072910 | Engineering material | Stainless steel | Customs tariff weight per | 1 |
Customs tariff country of origin | PL |
This page is PARKER Test Point Pressure Gage Connector with M 16×2 Threaded Connection MAV-MA3, part number MAV1/4MA371.
You can find the detail information about specifications and dimensions on part number MAV1/4MA371.