Manufacturer part number: EGE10L1/4NPTCF
Brand: PARKER HANNIFIN
Price: 57.78 €
Delivery time: 5 Days
Pipe outside diameter D1: 10
S2: 19 mm
PN bar: 315
Customs tariff weight: 0.049 kg
S1: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGE10L1/4NPTCF
Part Number
|
---|
EGE10L1/4NPTCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Model series | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.78 € | 1 | 5 Days | 10 | 19 | 315 | 0.049 | 14 | 14.5 | 38 | 6 | L | 1/4-18 NPT |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EGE-NPT |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079910 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Straight Screw-In Connector with Taper EGE-NPT, part number EGE10L1/4NPTCF.
You can find the detail information about specifications and dimensions on part number EGE10L1/4NPTCF.
Part Number |
---|
EGE06L1/8NPTCF |
EGE08L1/4NPTCF |
EGE08S1/4NPTCF |
EGE10S3/8NPTCF |
EGE12L3/8NPTCF |
EGE12S3/8NPTCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Model series | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.11 € | 1 | 9 Days | 6 | 14 | 315 | 0.025 | 11 | 10 | 31.5 | 2.5 | L | 1/8-27 NPT | ||
55.66 € | 1 | 9 Days | 8 | 17 | 315 | 0.041 | 14 | 14.5 | 37.5 | 4 | L | 1/4-18 NPT | ||
56.09 € | 1 | 3 Days | 8 | 19 | 630 | 0.052 | 14 | 14.5 | 38 | 4 | S | 1/4-18 NPT | ||
66.31 € | 1 | 9 Days | 10 | 22 | 630 | 0.075 | 19 | 14.5 | 40.5 | 6 | S | 3/8-18 NPT | ||
67.05 € | 1 | 9 Days | 12 | 22 | 315 | 0.074 | 19 | 14.5 | 40 | 8 | L | 3/8-18 NPT | ||
66.92 € | 1 | 9 Days | 12 | 24 | 630 | 0.085 | 19 | 14.5 | 42 | 8 | S | 3/8-18 NPT |