Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS18L
Part Number
|
---|
AS18L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.31 € | 1 | 5 Days | 32 | 22 | 315 | 0.138 | 18 | Complete, with nut and ring | 27 | 23.5 | 40 | 31 | 15 | Phosphated and lubricated | L | 73079910 | Steel | PL |
Loading...
Customs tariff weight unit | kg | Order code | AS | Customs tariff weight per | 1 |
---|
This page is PARKER Weld Connector AS, part number AS18L.
You can find the detail information about specifications and dimensions on part number AS18L.
Configure
Basic Attributes
S2(mm)
D4
PN bar
Customs tariff weight(kg)
External pipe diameter D1
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AS06S71 |
AS06S71X |
AS06ZL71 |
AS18L71 |
AS18L71X |
AS18LX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.97 € | 1 | 5 Days | 17 | 11 | 630 | 0.041 | 6 | Complete, with nut and ring | 14 | 19 | 34 | 26 | 4 | Stainless steel | S | 73072910 | Stainless steel | DE | ||
100.49 € | 1 | 5 Days | 17 | 11 | 630 | 0.021 | 6 | Body only without nut, ring, seals or other parts | 14 | 19 | 34 | 26 | 4 | Stainless steel | S | 73072910 | Stainless steel | DE | ||
- | 1 | Quote | 14 | 10 | 315 | 0.023 | 6 | EO-2 complete fitting including nut and ring | 12 | 14 | 29 | 21 | 4 | Stainless steel | L | 73072910 | Stainless steel | DE | ||
103.75 € | 1 | 5 Days | 32 | 22 | 315 | 0.141 | 18 | Complete, with nut and ring | 27 | 23.5 | 40 | 31 | 15 | Stainless steel | L | 73072910 | Stainless steel | DE | ||
59.71 € | 1 | 5 Days | 32 | 22 | 315 | 0.073 | 18 | Body only without nut, ring, seals or other parts | 27 | 23.5 | 40 | 31 | 15 | Stainless steel | L | 73072910 | Stainless steel | HR | ||
13.42 € | 1 | 5 Days | 32 | 22 | 315 | 0.068 | 18 | Body only without nut, ring, seals or other parts | 27 | 23.5 | 40 | 31 | 15 | Phosphated and lubricated | L | 73079910 | Steel | PL |