Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M12LCFXBP
Part Number
|
---|
M12LCFXBP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.72 € | 1 | 5 Days | 12 | 400 | 0.025 | 15.5 | 22 | Cr(VI)-free | L | M 18 × 1.5 | 73181692 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | M |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Union Nut M, part number M12LCFXBP.
You can find the detail information about specifications and dimensions on part number M12LCFXBP.
Part Number |
---|
M06LCFX |
M06LCFXBP |
M06LEODURX |
M12LEODURX |
M12LLMSX |
M12LMSX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 1 | 5 Days | 6 | 500 | 0.011 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
1.00 € | 1 | 5 Days | 6 | 500 | 0.01 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
7.52 € | 1 | 5 Days | 6 | 315 | 0.01 | 14.5 | 14 | Stainless steel | L | M 12 × 1.5 | 73181639 | Stainless steel | ||
12.54 € | 1 | 5 Days | 12 | 315 | 0.026 | 15.5 | 22 | Stainless steel | L | M 18 × 1.5 | 73181639 | Stainless steel | ||
20.95 € | 1 | 5 Days | 12 | 63 | 0.015 | 13 | 19 | Brass | LL | M 16 × 1.0 | 73181639 | Brass | ||
7.34 € | 1 | 5 Days | 12 | 200 | 0.027 | 15.5 | 22 | Brass | L | M 18 × 1.5 | 73181639 | Brass |