Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M06LCFX
Part Number
|
---|
M06LCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 1 | 5 Days | 6 | 500 | 0.011 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | M |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Union Nut M, part number M06LCFX.
You can find the detail information about specifications and dimensions on part number M06LCFX.
Part Number |
---|
M04LL71X |
M04LLCFX |
M04LLMSX |
M06LCFXBP |
M06LEODURX |
M06LL71X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.91 € | 1 | 5 Days | 4 | 100 | 0.004 | 11 | 10 | Stainless steel | LL | M 08×1.0 | 73181639 | Stainless steel | ||
0.98 € | 1 | 5 Days | 4 | 100 | 0.004 | 11 | 10 | Cr(VI)-free | LL | M 08×1.0 | 73181699 | Steel | ||
- | 1 | Quote | 4 | 63 | 0.004 | 11 | 10 | Brass | LL | M 08×1.0 | 73181639 | Brass | ||
1.00 € | 1 | 5 Days | 6 | 500 | 0.01 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
7.52 € | 1 | 5 Days | 6 | 315 | 0.01 | 14.5 | 14 | Stainless steel | L | M 12 × 1.5 | 73181639 | Stainless steel | ||
14.83 € | 1 | 5 Days | 6 | 100 | 0.006 | 11.5 | 12 | Stainless steel | LL | M 10×1.0 | 73181639 | Stainless steel |