Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M10SCFX
Part Number
|
---|
M10SCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | 5 Days | 10 | 800 | 0.031 | 17.5 | 22 | Cr(VI)-free | S | M 18 × 1.5 | 73181699 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | M |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Union Nut M, part number M10SCFX.
You can find the detail information about specifications and dimensions on part number M10SCFX.
Part Number |
---|
M06LCFX |
M06LCFXBP |
M06LEODURX |
M10SEODURX |
M10SMSX |
M12LCFX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | PN bar | Customs tariff weight (kg) | L4 | S1 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 1 | 5 Days | 6 | 500 | 0.011 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
1.00 € | 1 | 5 Days | 6 | 500 | 0.01 | 14.5 | 14 | Cr(VI)-free | L | M 12 × 1.5 | 73181699 | Steel | ||
7.52 € | 1 | 5 Days | 6 | 315 | 0.01 | 14.5 | 14 | Stainless steel | L | M 12 × 1.5 | 73181639 | Stainless steel | ||
13.25 € | 1 | 5 Days | 10 | 630 | 0.031 | 17.5 | 22 | Stainless steel | S | M 18 × 1.5 | 73181639 | Stainless steel | ||
8.18 € | 1 | 5 Days | 10 | 400 | 0.033 | 17.5 | 22 | Brass | S | M 18 × 1.5 | 73181639 | Brass | ||
1.78 € | 1 | 5 Days | 12 | 400 | 0.026 | 15.5 | 22 | Cr(VI)-free | L | M 18 × 1.5 | 73181692 | Steel |